??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0615 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with vertical base and safety lock
Bill of material
23330.0615 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0615
NG
Nominal size
5
D1
8.6 mm
D2
M8 x 65 mm
B1
53 mm
B2
10 mm
B3
8 mm
H1
244 mm
H2
65 mm
H3
20 mm
H4MIN
H4 min.
16.5 mm
H4MAX
H4 max.
45.5 mm
H5
55.5 mm
H6
- mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
141 mm
L2
130 mm
L3
101 mm
L4
16 mm
L5
54 mm
L6
13.0 mm
L7
32 mm
L8
53 mm
L9
- mm
F1
Holding force
2.0 kN
F2
Holding force
3.0 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
776 g
Embedded user actions